IESNA:LM-63-2002
[TEST]P1590952
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2512-631-18)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-45-L93050-W2A-3500K
[LUMINAIRE]2X4 4500 LUMEN CGTX TROFFER WITH VividTune LEDS AT 3500K CCT
[LAMP]3500K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5114
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 43.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1724.1 1731.3 1726.2 1719 1706.8 1686.3 1672 1646.4 1622.9 1589.2
1556.4 1521.7 1481.8 1437.8 1394.9 1340.7 1295.7 1237.4 1183.2 1129
1066.6 1003.2 937.7 869.2 801.7 732.2 661.6 593.1 519.5 453
378.4 309.9 241.3 177.9 112.5 53.2 0
1724.1 1725.2 1721.1 1714.9 1699.6 1688.3 1665.9 1644.4 1615.7 1589.2
1552.3 1516.5 1477.7 1433.7 1388.7 1342.7 1288.5 1235.3 1182.2 1121.8
1062.5 1000.1 934.7 867.2 800.7 730.2 660.6 590.1 516.4 446.9
375.3 307.8 239.3 175.9 111.5 53.2 0
1724.1 1722.1 1717 1710.8 1699.6 1682.2 1663.8 1644.4 1614.7 1586.1
1548.2 1516.5 1474.6 1430.6 1384.6 1336.6 1286.5 1233.3 1177 1117.7
1057.4 994 928.5 865.1 793.6 725 653.5 581.9 512.3 437.7
369.2 299.6 234.2 169.8 107.4 50.1 0
1724.1 1724.1 1720 1709.8 1696.5 1684.3 1661.8 1641.3 1613.7 1585.1
1548.2 1513.5 1473.6 1430.6 1381.6 1336.6 1283.4 1232.3 1174 1113.6
1052.3 991.9 924.4 859 788.4 718.9 648.3 574.7 502.1 430.5
362 290.4 225 165.7 104.3 50.1 0
1724.1 1723.1 1724.1 1711.9 1701.6 1688.3 1667.9 1646.4 1619.8 1585.1
1556.4 1516.5 1476.7 1433.7 1386.7 1336.6 1283.4 1232.3 1174 1116.7
1055.3 987.9 926.5 855.9 785.4 719.9 641.2 571.6 499 427.5
354.8 287.4 219.9 161.6 100.2 49.1 0
